Export - CSV (All fields)
Export - CSV (Current fields)
EXT_EP-9392
Compiler may reassociate mixed-width addition and lose implicit wider-than-int conversionEXT_EP-9488
Debugger incorrectly interprets sub-integer formal parametersEXT_EP-9617
Compiler fails to optimize expression dst &= ~src to BIC instructionEXT_EP-9483
Support using --preproc_includes and --preproc_macros at the same timeEXT_EP-9487
DWARF type incorrect for char function formal parameterEXT_EP-9417
Using --vcu_support may lead to INTERNAL ERROR: Register allocation failedEXT_EP-9416
Compiler fails with diagnostic >>>> Optimizer terminated abnormallyEXT_EP-9519
Add support for __packed qualifier to indicate a pointer may be misalignedEXT_EP-9415
Should allow interlinking files with no CLA code and no CPU codeEXT_EP-9427
Incorrect combination of > and LOAD causes many misleading diagnosticsEXT_EP-9429
OFD erroneously prints 0x<decimal> where hex was intendedEXT_EP-9430
Need an easy way for customers to see recently filed bugsEXT_EP-9437
ELF-only $HI16 assembler relocation operator handled incorrectly, affecting _symval intrinsicEXT_EP-9436
Emit error message when referenced placeholder routine not selected during specializationEXT_EP-9428
memory allocation functions do not robustly handle case of --heap_size=0EXT_EP-9218
Linker command file option --define with pathname with many directory components leads to error: "source line too long"EXT_EP-9215
Compiler mistakenly parallelizes MPYSPDP with single-cycle write of its SP inputEXT_EP-9214
Compiler schedules an M-unit instruction too soon after MPYSP2DP or MPYSPDPEXT_EP-9217
Using --openmp:device and an improperly-declared target variable causes C6000 compiler to fail with INTERNAL ERROR: acpia6x experienced a segmentation faultEXT_EP-9216
ltoa definition conflicts with quasi-standard ltoaEXT_EP-9233
Use of MEMORY fill feature causes linker to fail with INTERNAL ERROR: armlnk experienced an unhandled exceptionEXT_EP-9232
ARM compiler error with 64-bit constant decomposed into 2 16-bit constantsEXT_EP-9235
Compiler may lose volatile qualifier in A->B->C when B and C are both volatileEXT_EP-9244
Dynamic libraries are not supported on targets other than C6000EXT_EP-9257
Use of --debug_software_pipeline, in combination with duplicate source file names in different directories, causes parallelEXT_EP-9213
ARM profile data decoder fails with fatal error: Invalid file magic TIPPRDEXT_EP-9251
Compiler fails with "Assertion failed" when allocating 0x80000000-bit objectEXT_EP-9252
C2000 intrinsic __rpt_mov_imm fails to compile with negative source literalEXT_EP-9101
Improve documentation in Compiler Guides for PERSISTENT and NOINIT pragmasEXT_EP-9100
Loop with early exit may peel incorrectly when unrolling (as with -mf3 or above)EXT_EP-9103
Optimizer generated comments incorrectly display hexadecimal floating point literalsEXT_EP-9102
Should partition C2000 FPU code to FPU registersEXT_EP-9109
Matching failure for intrinsic __euclidean_div_i32byu32EXT_EP-9107
Wrong instruction schedule for load of ILC and SPLOOPEXT_EP-9111
Global constexpr class errors out when assigning to member dataEXT_EP-9075
Object file display (OFD) utility displays wrong offset for DW_AT_type entriesEXT_EP-9086
Remove --stack_overflow_check option from ARM compiler guideEXT_EP-9085
Manual incorrectly states .bss, and not .data, is initialized by .cinitEXT_EP-9088
Ternary (?:) expression with 0/1 result uses type of predicate, not result, when optimisedEXT_EP-9087
Allow the linker to apply copy table operator to cinitEXT_EP-9084
Error in workaround for CODEGEN-3721EXT_EP-9080
Register allocation failureEXT_EP-9096
Add a diagnostic to the parser to report when a variable length array is createdEXT_EP-9303
Support __builtin_return_address for at least level 0EXT_EP-9302
Header file arm_acle.h is missing the matching brace for extern "C" {EXT_EP-9310
C++ global class object with non-default destructor calls malloc without good reasonEXT_EP-9312
Add option to show compiler defaultsEXT_EP-9038
Compiler mishandles signed right-shifts by 16 on targets with 16-bit intsEXT_EP-9298
Hex constant expression involving 'E' yields error: extra text after expected end of numberEXT_EP-9294
Compiler may crash when auto as return type of uninstantiated member function in template class resolves to template parameter
{"searchers":{"groups":[{"searchers":[{"name":"Project","id":"project","key":"issue.field.project","isShown":true,"lastViewed":1791465176702,"shown":true},{"name":"Summary","id":"summary","key":"issue.field.summary","isShown":true,"shown":true},{"name":"Type","id":"issuetype","key":"issue.field.issuetype","isShown":true,"lastViewed":1791465176703,"shown":true},{"name":"Status","id":"status","key":"issue.field.status","isShown":true,"lastViewed":1791465176712,"shown":true},{"name":"Priority","id":"priority","key":"issue.field.priority","isShown":true,"shown":true},{"name":"Resolution","id":"resolution","key":"issue.field.resolution","isShown":true,"shown":true},{"name":"Creator","id":"creator","key":"issue.field.creator","isShown":true,"shown":true},{"name":"Affects Version","id":"version","key":"issue.field.affectsversions","isShown":false,"shown":false},{"name":"Fix Version","id":"fixfor","key":"issue.field.fixversions","isShown":false,"shown":false},{"name":"Component","id":"component","key":"issue.field.components","isShown":false,"shown":false},{"name":"% Limits","id":"workratio","key":"issue.field.workratio","isShown":true,"shown":true},{"name":"Link types","id":"issue_link_type","key":"issue.field.issuelinks","isShown":true,"shown":true},{"name":"Environment","id":"environment","key":"issue.field.environment","isShown":true,"shown":true},{"name":"Description","id":"description","key":"issue.field.description","isShown":true,"shown":true},{"name":"Comment","id":"comment","key":"issue.field.comment","isShown":true,"shown":true},{"name":"Query","id":"text","key":"text","isShown":true,"shown":true},{"name":"Affected Platform/Device","id":"customfield_10000","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true},{"name":"Decline Reason","id":"customfield_10001","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true},{"name":"Development","id":"customfield_10206","key":"com.atlassian.jira.plugins.jira-development-integration-plugin:devsummary","isShown":true,"shown":true},{"name":"Epic Colour","id":"customfield_10204","key":"com.pyxis.greenhopper.jira:gh-epic-color","isShown":false,"shown":false},{"name":"Epic Link","id":"customfield_10201","key":"com.pyxis.greenhopper.jira:gh-epic-link","isShown":true,"shown":true},{"name":"Epic Name","id":"customfield_10203","key":"com.pyxis.greenhopper.jira:gh-epic-label","isShown":true,"shown":true},{"name":"Epic Status","id":"customfield_10202","key":"com.pyxis.greenhopper.jira:gh-epic-status","isShown":false,"shown":false},{"name":"Fix In Release","id":"customfield_10002","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true},{"name":"Forum URL","id":"customfield_10003","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true},{"name":"Found In Release","id":"customfield_10004","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true},{"name":"Internal ID","id":"customfield_10005","key":"com.atlassian.jira.plugin.system.customfieldtypes:textfield","isShown":true,"shown":true},{"name":"OldID","id":"customfield_10102","key":"com.atlassian.jira.plugin.system.customfieldtypes:textfield","isShown":true,"shown":true},{"name":"Original story points","id":"customfield_10211","key":"com.atlassian.jpo:jpo-custom-field-original-story-points","isShown":true,"shown":true},{"name":"Parent Link","id":"customfield_10208","key":"com.atlassian.jpo:jpo-custom-field-parent","isShown":false,"shown":false},{"name":"Product","id":"customfield_10101","key":"com.atlassian.jira.plugin.system.customfieldtypes:textfield","isShown":true,"lastViewed":1791465176715,"shown":true},{"name":"Rank","id":"customfield_10205","key":"com.pyxis.greenhopper.jira:gh-lexo-rank","isShown":true,"shown":true},{"name":"Reason for Unpublish","id":"customfield_10100","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":false,"shown":false},{"name":"Release Notes","id":"customfield_10006","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true},{"name":"Sprint","id":"customfield_10200","key":"com.pyxis.greenhopper.jira:gh-sprint","isShown":true,"shown":true},{"name":"Team","id":"customfield_10207","key":"com.atlassian.teams:rm-teams-custom-field-team","isShown":true,"shown":true},{"name":"Workaround","id":"customfield_10007","key":"com.atlassian.jira.plugin.system.customfieldtypes:textarea","isShown":true,"shown":true}],"type":"DETAILS","title":"Details"},{"searchers":[{"name":"Created Date","id":"created","key":"issue.field.created","isShown":true,"shown":true},{"name":"Updated Date","id":"updated","key":"issue.field.updated","isShown":true,"shown":true},{"name":"Resolution Date","id":"resolutiondate","key":"issue.field.resolution.date","isShown":true,"shown":true},{"name":"Due Date","id":"duedate","key":"issue.field.duedate","isShown":true,"shown":true},{"name":"Target end","id":"customfield_10210","key":"com.atlassian.jpo:jpo-custom-field-baseline-end","isShown":true,"shown":true},{"name":"Target start","id":"customfield_10209","key":"com.atlassian.jpo:jpo-custom-field-baseline-start","isShown":true,"shown":true}],"type":"DATES","title":"Dates"},{"searchers":[{"name":"Assignee","id":"assignee","key":"issue.field.assignee","isShown":true,"lastViewed":1791465176713,"shown":true},{"name":"Reporter","id":"reporter","key":"issue.field.reporter","isShown":true,"shown":true}],"type":"PEOPLE","title":"People"}]},"values":{"issuetype":{"name":"Type","editHtml":"\n\n\n\n <div class=\"field-group aui-field-issuetype\" >\n <label for=\"searcher-type\">Type</label> <select class=\"select js-default-checkboxmultiselect\"\n id=\"searcher-type\"\n multiple=\"multiple\"\n name=\"type\"\n data-max-inline-results-displayed=\"100\"\n data-placeholder-text=\"Find Issue Types...\">\n <optgroup>\n \n <option class=\" \"\n id=\"type_-2\"\n title=\"All Standard Issue Types\"\n value=\"-2\">All Standard Issue Types</option>\n </optgroup>\n\n <optgroup label=\"Standard Issue Types\">\n \n <option class=\" imagebacked 10308 \"\n data-icon=\"/jira/secure/viewavatar?size=xsmall&avatarId=10600&avatarType=issuetype\"\n data-fallback-icon=\"/jira/images/icons/issuetypes/blank.png\"\n id=\"type_10100\"\n title=\"Bug\"\n value=\"10100\">Bug</option>\n \n <option class=\" imagebacked 10308 \"\n data-icon=\"/jira/secure/viewavatar?size=xsmall&avatarId=10307&avatarType=issuetype\"\n data-fallback-icon=\"/jira/images/icons/issuetypes/blank.png\"\n id=\"type_10101\"\n title=\"Enhancement\"\n value=\"10101\">Enhancement</option>\n \n <option class=\" imagebacked 10202 \"\n data-icon=\"/jira/secure/viewavatar?size=xsmall&avatarId=10320&avatarType=issuetype\"\n data-fallback-icon=\"/jira/images/icons/issuetypes/blank.png\"\n id=\"type_10000\"\n title=\"FAQ\"\n value=\"10000\">FAQ</option>\n </optgroup>\n\n <optgroup label=\"Sub-Task Issue Types\">\n </optgroup>\n </select>\n </div>\n ","validSearcher":true,"isShown":true},"project":{"name":"Project","editHtml":" \n <div class=\"field-group aui-field-project\" >\n <label for=\"searcher-pid\">Project</label> <select class=\"js-project-checkboxmultiselect\"\n data-placeholder-text=\"Find Projects...\"\n id=\"searcher-pid\"\n multiple=\"multiple\"\n name=\"pid\">\n <optgroup label=\"All Projects\" >\n \n <option data-icon=\"/jira/secure/projectavatar?pid=10314&size=small\"\n title=\"Embedded Software & Tools\"\n value=\"10314\">\n Embedded Software & Tools (EXT_EP)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10600&size=small\"\n title=\"EXT_AUTORADAR_MCAL\"\n value=\"10600\">\n EXT_AUTORADAR_MCAL (EXT_AUTORADAR)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=11101&size=small\"\n title=\"EXT_EDGEAI_ROBOTICS\"\n value=\"11101\">\n EXT_EDGEAI_ROBOTICS (EXEAIR)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10900&size=small\"\n title=\"EXT_EDGEST\"\n value=\"10900\">\n EXT_EDGEST (EXT_EDGEST)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10400&size=small\"\n title=\"EXT_LPAA_CS\"\n value=\"10400\">\n EXT_LPAA_CS (EXT_LPAA_CS)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=11300&size=small\"\n title=\"EXT_MSPSWSL\"\n value=\"11300\">\n EXT_MSPSWSL (EXT_MSPSWSL)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10801&size=small\"\n title=\"EXT_PSDKQA\"\n value=\"10801\">\n EXT_PSDKQA (EXT_PSDKQA)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=11100&size=small\"\n title=\"EXT_SYSFW\"\n value=\"11100\">\n EXT_SYSFW (EXT_SYSFW)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10800&size=small\"\n title=\"EXT_TSMU8xxA045\"\n value=\"10800\">\n EXT_TSMU8xxA045 (EXT_TSMU)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10003&size=small\"\n title=\"FAQ\"\n value=\"10003\">\n FAQ (FAQ)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10700&size=small\"\n title=\"MCU REQ\"\n value=\"10700\">\n MCU REQ (EXT_MCUREQ)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=10500&size=small\"\n title=\"MCU+ SDK\"\n value=\"10500\">\n MCU+ SDK (EXT_MCUSDK)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=11200&size=small\"\n title=\"MSPMCAL\"\n value=\"11200\">\n MSPMCAL (EXT_MSPMCAL)\n </option>\n <option data-icon=\"/jira/secure/projectavatar?pid=11000&size=small\"\n title=\"Sitara MPU & SPMCU SDKs\"\n value=\"11000\">\n Sitara MPU & SPMCU SDKs (EXT_SITMPUSW)\n </option>\n </optgroup>\n </select>\n </div>\n \n\n","validSearcher":true,"isShown":true},"assignee":{"name":"Assignee","editHtml":"\n \n <div class=\"field-group aui-field-userlist\" >\n <label for=\"searcher-assigneeSelect\">Assignee</label> <fieldset rel=\"assignee\" class=\"hidden user-group-searcher-params\">\n </fieldset>\n <select class=\"js-usergroup-checkboxmultiselect\" multiple=\"multiple\" id=\"assignee\" name=\"assignee\" data-placeholder-text=\"Enter username or group\">\n <optgroup>\n <option class=\"headerOption\" data-icon=\"https://sir.ext.ti.com/jira/secure/useravatar?size=xsmall&avatarId=10123\" value=\"empty\" title=\"Unassigned\">Unassigned</option>\n </optgroup>\n <optgroup>\n </optgroup>\n </select>\n <input type=\"hidden\" name=\"check_prev_assignee\" value=\"true\">\n </div>\n \n","validSearcher":true,"isShown":true},"customfield_10101":{"name":"Product","viewHtml":"\n\n\n <div class=\"searcherValue\">\n \n <label class=\"fieldLabel\" for=\"fieldcustomfield_10101\">Product:</label><span id=\"fieldcustomfield_10101\" class=\"fieldValue \">\n \nCode Generation Tools\n</span></div>\n","editHtml":"\n <div class=\"field-group aui-field-text\" >\n <label for=\"searcher-customfield_10101\">Product</label> <input class=\"text\" id=\"searcher-customfield_10101\" name=\"customfield_10101\" type=\"text\" value=\"Code Generation Tools\" />\n </div>\n ","jql":"Product ~ \"Code Generation Tools\"","validSearcher":true,"isShown":true},"status":{"name":"Status","editHtml":"\n <div class=\"field-group aui-field-constants\" >\n <label for=\"searcher-status\">Status</label> <select class=\"select js-default-checkboxmultiselectstatuslozenge\"\n data-placeholder-text=\"Find Statuses...\"\n id=\"searcher-status\"\n multiple=\"multiple\"\n name=\"status\"\n data-max-inline-results-displayed=\"100\"\n data-footer-text=\"-88 more options. Continue typing to refine further.\" data-status-lozenge=\"true\">\n <optgroup >\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/statuses/inprogress.png\" value=\"3\" title=\"In Progress\" data-simple-status=\"{"id":"3","name":"In Progress","description":"This issue is being actively worked on at the moment by the assignee.","iconUrl":"/jira/images/icons/statuses/inprogress.png","statusCategory":{"id":4,"key":"indeterminate","colorName":"inprogress"}}\">In Progress</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10000\" title=\"To Do\" data-simple-status=\"{"id":"10000","name":"To Do","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":2,"key":"new","colorName":"default"}}\">To Do</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10001\" title=\"Published\" data-simple-status=\"{"id":"10001","name":"Published","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":3,"key":"done","colorName":"success"}}\">Published</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10100\" title=\"Accepted\" data-simple-status=\"{"id":"10100","name":"Accepted","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":4,"key":"indeterminate","colorName":"inprogress"}}\">Accepted</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10101\" title=\"Declined\" data-simple-status=\"{"id":"10101","name":"Declined","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":3,"key":"done","colorName":"success"}}\">Declined</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10102\" title=\"Fixed\" data-simple-status=\"{"id":"10102","name":"Fixed","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":3,"key":"done","colorName":"success"}}\">Fixed</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10103\" title=\"In Development\" data-simple-status=\"{"id":"10103","name":"In Development","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":4,"key":"indeterminate","colorName":"inprogress"}}\">In Development</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10104\" title=\"New\" data-simple-status=\"{"id":"10104","name":"New","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":2,"key":"new","colorName":"default"}}\">New</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10105\" title=\"On Hold\" data-simple-status=\"{"id":"10105","name":"On Hold","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":4,"key":"indeterminate","colorName":"inprogress"}}\">On Hold</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10106\" title=\"Implemented\" data-simple-status=\"{"id":"10106","name":"Implemented","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":3,"key":"done","colorName":"success"}}\">Implemented</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/status_generic.gif\" value=\"10107\" title=\"Planned\" data-simple-status=\"{"id":"10107","name":"Planned","description":"","iconUrl":"/jira/images/icons/status_generic.gif","statusCategory":{"id":4,"key":"indeterminate","colorName":"inprogress"}}\">Planned</option>\n <option class=\"imagebacked\" data-icon=\"/jira/images/icons/statuses/generic.png\" value=\"10200\" title=\"Unpublished\" data-simple-status=\"{"id":"10200","name":"Unpublished","description":"","iconUrl":"/jira/images/icons/statuses/generic.png","statusCategory":{"id":3,"key":"done","colorName":"success"}}\">Unpublished</option>\n </optgroup>\n</select>\n </div>\n \n","validSearcher":true,"isShown":true}},"queryFitsFilterForm":true}
[{"id":-1,"name":"My open issues","jql":"assignee = currentUser() AND resolution = Unresolved order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":true},{"id":-2,"name":"Reported by me","jql":"reporter = currentUser() order by created DESC","isSystem":true,"sharePermissions":[],"requiresLogin":true},{"id":-4,"name":"All issues","jql":"order by created DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-5,"name":"Open issues","jql":"resolution = Unresolved order by priority DESC,updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-9,"name":"Done issues","jql":"statusCategory = Done order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-3,"name":"Viewed recently","jql":"issuekey in issueHistory() order by lastViewed DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-6,"name":"Created recently","jql":"created >= -1w order by created DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-7,"name":"Resolved recently","jql":"resolutiondate >= -1w order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-8,"name":"Updated recently","jql":"updated >= -1w order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false}]
0.3
0