Compiler schedules an M-unit instruction too soon after MPYSP2DP or MPYSPDP

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-5777
    • Hide
      C6000_8.2.0
      C6000_8.3.0
      C6000_8.1.0B1
      Show
      C6000_8.2.0 C6000_8.3.0 C6000_8.1.0B1
    • Hide
      C6000_8.3.3
      C6000_8.2.6
      Show
      C6000_8.3.3 C6000_8.2.6
    • Avoid mixing single and double-precision when using float multiplication, or use compiler option --legacy
    • The compiler may place an M-unit instruction too close after either a MPYSP2DP or MPYSPDP instruction. This corrupts the functioning of one of the M-unit instructions.

      Compiler schedules an M-unit instruction too soon after MPYSP2DP or MPYSPDP

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1717 - Compiler schedules an M-unit instru...
                ERROR
                • Last Sync Date: