Compiler mistakenly parallelizes MPYSPDP with single-cycle write of its SP input

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-5450
    • Hide
      C6000_8.2.0
       C6000_8.1.0B1
       C6000_8.3.0
      Show
      C6000_8.2.0  C6000_8.1.0B1  C6000_8.3.0
    • Hide
      C6000_8.2.6
       C6000_8.1.9*
       C6000_8.3.3
      Show
      C6000_8.2.6  C6000_8.1.9*  C6000_8.3.3
    • Avoid mixing single and double-precision when using float multiplication, or use compiler option --legacy
    • In rare cases, the compiler may place an MPYSPDP instruction in parallel with a single-cycle instruction which writes to a regis...

      Compiler mistakenly parallelizes MPYSPDP with single-cycle write of its SP input

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1718 - Compiler mistakenly parallelizes MP...
                ERROR
                • Last Sync Date: