OFD erroneously prints 0x<decimal> where hex was intended

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-6004
    • Hide
      C6000_8.2.0
       ARM_18.1.0.LTS
       C2000_18.1.0.LTS
      Show
      C6000_8.2.0  ARM_18.1.0.LTS  C2000_18.1.0.LTS
    • Hide
      PRU_2.3.2
       ARM_18.1.6.LTS
       C2000_18.1.6.LTS
      Show
      PRU_2.3.2  ARM_18.1.6.LTS  C2000_18.1.6.LTS
    • Update the OFD binary
    • Hide
      When using OFD to view the DWARF debug information in an object file, OFD will incorrectly format what should be a hexadecimal number as 0x followed by the decimal value. This affects two contexts: When printing the FORM_ref4 offset of an attribute (such as DW_AT_type) DIE appearing in the same .debug_info section, and when printing the CIE ID.
      Show
      When using OFD to view the DWARF debug information in an object file, OFD will incorrectly format what should be a hexadecimal number as 0x followed by the decimal value. This affects two contexts: When printing the FORM_ref4 offset of an attribute (such as DW_AT_type) DIE appearing in the same .debug_info section, and when printing the CIE ID.

      OFD erroneously prints 0x<decimal> where hex was intended

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1932 - OFD erroneously prints 0x<decimal> ...
                ERROR
                • Last Sync Date: