OAD offchip examples needs additional reset to load Factory Image

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-1416
    • Hide
      BLE Stack BLE5-2.1.0
      BLE Stack BLE5-2.1.0 RC8
      Show
      BLE Stack BLE5-2.1.0 BLE Stack BLE5-2.1.0 RC8
    • Hide
      BLE Stack BLE5-2.2.5 RC2
      BLE Stack BLE5-2.2.5
      Show
      BLE Stack BLE5-2.2.5 RC2 BLE Stack BLE5-2.2.5
    • CC1352R1

      • Git \ Installer version:
        • simplelink_cc13x2_26x2_sdk_3_30_00_75_CC13X2R1
      • Last successful Installer:
        • N/A
      • Test-Bed:
        • Multi-Sensor (for example, happens also with SP OAD offchip) connected to Tera-Term
      • Test Spec description:
        • The Multi Sensor app fails to reset back to factory image.
      • Application:
        • first flash: ble5_multi_sensor_cc13x2r1_ccs_FlashROM_Release_oad.bin (Erase all unprotected pages)
        • second flash: ble5_bim_offchip_cc13x2r1_ccs_Release_bim.hex (Erase pages in image)
      • Problem reproducibility:
        • 100%.
      • Problem description:
        • The Multi Sensor app fails to reset back to factory image.
        • I've made sure the image is in the external flash.
      • Steps to reproduce the issue:
        • Flash the external flash tool, and erase all the images in the external flash.(tool attached)
        • Flash ble5_multi_sensor_cc13x2r1_ccs_FlashROM_Release_oad.bin (Erase all unprotected pages)
        • Flash ble5_bim_offchip_cc13x2r1_ccs_Release_bim.hex (Erase pages in image)
        • Try to perform a factory reset (hold right button + left button, and press reset)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2416 - OAD offchip examples needs addition...
                SYNCHRONIZED
                • Last Sync Date: