[Simple Peripheral] Number of connections shows zero after a connection if the previous connections were unsuccessful

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2245
    • BLE Stack BLE5-2.1.3
    • BLE Stack BLE5-2.2.3
    • CC26X2R1

      The issue was spotted when the ticket BLE_AGAMA-2149 has been tested and closed with version 4.20.00.24. During the test I tried several times perform unsuccessful connection to the slave running simple_peripheral app. Each attempt the Terminal correctly show Num Cons: 0. When I did successful connection of the devices the Num Cons still showed zero.
      After reset of both devices and successful connection the terminal shows correct Num Cons: 1.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2405 - [Simple Peripheral] Number of conn...
                SYNCHRONIZED
                • Last Sync Date: