[EXT_EP-9898] [Simple Peripheral] Number of connections shows zero after a connection if the previous connections were unsuccessful Created: 25/Jun/20 Updated: 16/Dec/21 Resolved: 16/Dec/21 |
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
| Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
| Internal ID: | BLE_AGAMA-2245 |
| Found In Release: | BLE Stack BLE5-2.1.3 |
| Fix In Release: | BLE Stack BLE5-2.2.3 |
| Affected Platform/Device: | CC26X2R1 |
| Description |
|
The issue was spotted when the ticket BLE_AGAMA-2149 has been tested and closed with version 4.20.00.24. During the test I tried several times perform unsuccessful connection to the slave running simple_peripheral app. Each attempt the Terminal correctly show Num Cons: 0. When I did successful connection of the devices the Num Cons still showed zero. |