Central not able to find peer device advertising Extended ADV with aux offset bigger than 16.3ms

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2266
    • BLE Stack BLE5-2.1.3
    • CC26X2R1

      The Mobile device Samsung Galaxy Note 10+ running the nRF Connect application ver.4.24.1 - supporting BLE5
      The DUT running the simple_central is not able to find advertising of the Galaxy Note10+ when the mobile device configured to connectable Ext ADV.
      The problem does not occur when the mobile device sending legacy ADV.
      Note: the same issue occurs with cc2640R2.

      To reproduce:
      1.Flash the simple_central_public_addr (or simple_central) to the DUT
      2.On the Mobile device run the nRF Connect application and configure to advertise connectable Ext ADV (Advertiser tab)
      3.Using two button menu on the DUT run Discover Devices (press several times)
      Problem: the terminal shows 0 devices found.
      Note: the previous nRF Connect application supplied only Legacy ADV.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2404 - Central not able to find peer devic...
                SYNCHRONIZED
                • Last Sync Date: