[EXT_EP-9214] Compiler schedules an M-unit instruction too soon after MPYSP2DP or MPYSPDP Created: 14/Jan/19  Updated: 19/Feb/20  Resolved: 14/Jan/19

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
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
Internal ID: CODEGEN-5777
Found In Release: C6000_8.2.0
C6000_8.3.0
C6000_8.1.0B1
Fix In Release: C6000_8.3.3
C6000_8.2.6
Workaround: Avoid mixing single and double-precision when using float multiplication, or use compiler option --legacy
Release Notes: The compiler may place an M-unit instruction too close after either a MPYSP2DP or MPYSPDP instruction. This corrupts the functioning of one of the M-unit instructions.

 Description   

Compiler schedules an M-unit instruction too soon after MPYSP2DP or MPYSPDP


Generated at Tue Apr 15 12:12:32 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.