HWAOPEN instruction illegally appears in parallel with HWALDAB instruction

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-11774
    • Hide
      C7000_3.1.0.LTS
      C7000_4.0.0.STS
      Show
      C7000_3.1.0.LTS C7000_4.0.0.STS
    • Hide
      C7000_3.1.1.LTS
      C7000_4.1.0.LTS
      Show
      C7000_3.1.1.LTS C7000_4.1.0.LTS
    • default

      The compiler, in some limited circumstances when using Matrix Multiply Accelerator (MMA) intrinsics, may illegally place an HWAOPEN instruction in parallel with an HWALDAB instruction. If these two instructions occur in the same execute packet, an exception will be generated on the C7000 CPU. This defect does not occur in any version of the published MMALIB source code/library. The user must be coding the MMA with MMA intrinsics and in a very particular way for this defect to occur.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4350 - HWAOPEN instruction illegally appea...
                SYNCHRONIZED
                • Last Sync Date: