[EXT_EP-11594] HWAOPEN instruction illegally appears in parallel with HWALDAB instruction Created: 05/Dec/23  Updated: 08/Dec/23  Resolved: 05/Dec/23
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
Internal ID: CODEGEN-11774
Found In Release: C7000_3.1.0.LTS
C7000_4.0.0.STS
Fix In Release: C7000_3.1.1.LTS
C7000_4.1.0.LTS*
Affected Platform/Device: default

 Description   

The compiler, in some limited circumstances when using Matrix Multiply Accelerator (MMA) intrinsics, may illegally place an HWAOPEN instruction in parallel with an HWALDAB instruction. If these two instructions occur in the same execute packet, an exception will be generated on the C7000 CPU. This defect does not occur in any version of the published MMALIB source code/library. The user must be coding the MMA with MMA intrinsics and in a very particular way for this defect to occur.


Generated at Tue Apr 08 20:48:20 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.