Flash devices require dummy cycles for auto-polling

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • MCAL
    • MCAL-8620
    • MCUSW_J7_01.03.04
    • MCUSW_J7_09.00.00
    • j721e-evm

      Hardware polling of the Flash status requires 8 dummy cycles for the flash device on J7ES EVM. This requirement is documented in the datasheet for the flash. Currently, the dummy cycles for polling are set to zero by default. Our driver needs to explicitly set these with the following step:

      • Set the bits 19:16 as 8 in Polling Flash Status Register (offset 0xB0)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3940 - Flash devices require dummy cycles ...
                ERROR
                • Last Sync Date: