-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Processor SDK - Jacinto
-
ADASVISION-5788
-
-
PROCESSOR_SDK_08.05.00
-
PROCESSOR_SDK_09.01.00
-
j721e-evm
When the tidl object detection demo is run, and the perf-stats are printed during the run, the following is seen.
CPU: c7x_1: HEAP: DDR_LOCAL_MEM: size = 268435456 B, free = 239318272 B ( 89 % unused)
CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 0 B ( 0 % unused)
CPU: c7x_1: HEAP: L2_MEM: size = 458752 B, free = 458752 B (100 % unused)
CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 0 B ( 0 % unused)
CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 385875968 B, free = 382257093 B ( 99 % unused)
Here the L2_MEM and L3_MEM are used as scratch memory by the TIDL.
Yet, L2_MEM is being shown as 100% unused.