[EXT_EP-11076] L2_MEM shows 100% unused when tidl_od demo is run Created: 24/Feb/23  Updated: 07/Dec/23  Resolved: 07/Dec/23
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
Product: Processor SDK - Jacinto
Internal ID: ADASVISION-5788
Forum URL: https://e2e.ti.com/support/processors-group/processors---internal/f/processors---internal-forum/1174489/tda4vm-tidl-cnn-model-compilation
Found In Release: PROCESSOR_SDK_08.05.00
Fix In Release: PROCESSOR_SDK_09.01.00
Affected Platform/Device: j721e-evm

 Description   

When the tidl object detection demo is run, and the perf-stats are printed during the run, the following is seen.

CPU:  c7x_1: HEAP:    DDR_LOCAL_MEM: size =  268435456 B, free =  239318272 B ( 89 % unused)
CPU:  c7x_1: HEAP:           L3_MEM: size =    8159232 B, free =          0 B (  0 % unused)
CPU:  c7x_1: HEAP:           L2_MEM: size =     458752 B, free =     458752 B (100 % unused)
CPU:  c7x_1: HEAP:           L1_MEM: size =      16384 B, free =          0 B (  0 % unused)
CPU:  c7x_1: HEAP:  DDR_SCRATCH_MEM: size =  385875968 B, free =  382257093 B ( 99 % unused)

Here the L2_MEM and L3_MEM are used as scratch memory by the TIDL.

Yet, L2_MEM is being shown as 100% unused.


Generated at Sat Dec 13 11:38:24 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.