Conditions on certain instructions may be dropped by compiler

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-10334
    • Hide
      C7000_1.4.0.LTS
      C7000_2.1.0.LTS
      C7000_3.0.0.STS
      Show
      C7000_1.4.0.LTS C7000_2.1.0.LTS C7000_3.0.0.STS
    • Hide
      C7000_2.1.2.LTS
      C7000_1.4.3.LTS
      C7000_3.1.0.LTS
      Show
      C7000_2.1.2.LTS C7000_1.4.3.LTS C7000_3.1.0.LTS
    • default

      In some cases, when a value is conditionally reset, an unconditional write may instead occur. For example, in the following code:

      float16 get_float(int cond)

      { float16 ret = (float16)(0.0f); if (cond) ret = (float16)(-FLT_MAX); return ret; }

      Generates:

      VMVK32 .L2 0xff7fffff,VB0 ; No instruction predicate

      Instead of the expected:

      [!A0] VMVK32 .L2 0xff7fffff,VB0 ; Has instruction predicate

      This behavior may occur with the following instructions in generated assembly. Lists are further subdivided by release, risk, and potential context:

      1.1.0 and later; low risk; in the context of sequences of half vector accesses with VHHMV, VLLMV, and/or VHLMV:
      VHHMV
      VHLMV
      VLHMV

      1.1.0 and later; low risk; in the context of sequences of vector predicate moves with MV and MVPB:
      MV
      MVPP

      1.1.0 and later; low risk; in the context of a following zero extension with EXTU:
      ADDSP
      ADDW
      ANDNW
      ANDW
      DIVUW
      DIVW
      MODUW
      MODW
      MPYHW
      MPYSP
      MPYSUHW
      MPYUHW
      MPYWW
      NANDW
      NORW
      ORNW
      ORW
      PCNTGATHERB
      PCNTGATHERD
      PCNTGATHERH
      PCNTGATHERW
      SHLW
      SHRUW
      SHRW
      SUBRW
      SUBSP
      SUBW
      XNORW
      XORW

      1.3.0 and later; low risk; in the context of sequences of packs and unpacks of vectors with VBPACKH, VBUNPKH, VHPACKH, VHUNPKW, VWPACKH, and/or VWUNPKD:
      VSHRD
      VSHRH
      VSHRW

      2.0.0 and later; low risk; in the context of repeated swaps of vector elements with VSWAPB, VSWAPH, VSWAPW, or VSWAPD:
      VMV

      3.0.0; moderate risk; in the context of initializing a vector predicate from a constant with MVK32, MVKU32, or MVK64:
      MASKB
      MASKD

      3.0.0; moderate risk; in the context of widening a boolean vector with BITXPND:
      MVDP
      VMVPD
      VMVPH
      VMVPW

      3.0.0; moderate risk; in the context of initializing a vector to all zeros with MVKU32, VPACKP2, VMVK32, VPACKL4, VMVK32, VDUP2B, VDUP4B, VDUP8B, VDUP16B, VDUP32B, VDUP2H, VDUP4H, VDUP8H, VDUP16H, VDUP2D, and/or VDUP4D:
      VMVK32

      3.0.0; moderate risk; in the context of initializing a vector to a 32 bit constant with VMVK32, MVK32, MVKU32, VDUP2W, VDUP4W, VDUP8W, and/or VDUPW:
      VMVK32

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3491 - Conditions on certain instructions ...
                ERROR
                • Last Sync Date: