I2C driver mis-manages the Power driver, causing the application unable to enter STANDBY

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-4682
    • TIDRIVERS_5_20_00
    • TIDRIVERS_5_30_00
    • Hide
      CC13x2
      CC26x2
      Show
      CC13x2 CC26x2

      The I2C (I2CCC26XX) implementation erroneously manages the Power driver. This occurs when calling I2C_transfer() in CALLBACK mode when no transactions are in progress.

      If the transfer fails to start due to the I2C bus being in use by another I2C Master or I2C Slave (I2C_STATUS_BUS_BUSY), the device will no longer be able to enter STANDBY.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2506 - I2C driver mis-manages the Power dr...
                SYNCHRONIZED
                • Last Sync Date: