ECDH driver should support Montgomery Curves specified with only an X coordinate

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-4070
    • TIDRIVERS_4_30_00
    • TIDRIVERS_5_30_00
    • Hide
      CC13x2
      CC26x2
      Show
      CC13x2 CC26x2
    • ECDH driver now supports Montgomery Curves specified with only an X coordinate

      Currently, Montgomery curves (specifically Curve25519) require a CryptoKey with both an X and a Y coordinate even though they should be able to function with only the X coordinate.

      This change requires

      • Updating of the top-level documentation to reflect this behaviour
      • Editing the code that currently zeros out the Y-coordinate
      • Changing the runtime length check of the CryptoKey length

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2531 - ECDH driver should support Montgome...
                SYNCHRONIZED
                • Last Sync Date: