Update CC13x2 & CC26x2 linker scripts to provide 16kB heap

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • TIRTOS
    • TIRTOS-2076
    • TIRTOS_5_30_00
    • Hide
      CC13x2
      CC26x2
      Show
      CC13x2 CC26x2
    • To enable additional use cases, the linker scripts provided in <SDK_INSTALL_DIR>/source/ti/boards/cc13x2_ cc26x2 have been updated to provide 16kB of heap.

      To enable additional use cases, increase the linker scripts provided in <SDK_INSTALL_DIR>/source/ti/boards/cc13x2_ cc26x2 to provide 16kB of heap.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2486 - Update CC13x2 & CC26x2 linker scrip...
                SYNCHRONIZED
                • Last Sync Date: