SlNetSock APIs need to state the IP address byte order expectation

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • Network Services
    • NS-299
    • 2.00.00
    • NS_2_80_00

      Some of the SlNetSock APIs take an IP address as a parameter (or return an IP address), but the documentation doesn't specify the required byte order.

      Review these APIs and determine the byte order that's expected, and then update the documentation to state this.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2472 - SlNetSock APIs need to state the IP...
                SYNCHRONIZED
                • Last Sync Date: