-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-546
-
-
CC26X2R1
- Git \ Installer version:
- cc13x2_26x2_sdk_3_10_00_50.
- Last successful Installer:
- Unknown
- Test-Bed:
- Flash 1 board with a multi-role app/SP app advertising at coded PHY: e.g ble5_multi_role_public_address_cc26x2r1_iar_FlashROM_Release.hex
- Flash 1 board with SC: ble5_simple_central_public_address_cc26x2r1_iar_FlashROM_Release.hex
- Test Spec description:
- When trying to make a connection between the two devices the central device is stuck in the state of trying to create a connection until the attempt is canceled by the user.
- Application:
- SC device as DUT: ble5_simple_central_public_address_cc26x2r1_iar_FlashROM_Release.hex
- SP/MR
- ble5_multi_role_public_address_cc26x2r1_iar_FlashROM_Release.hex
- ble5_simple_peripheral_8S_Stability_cc26x2r1_iar_FlashROM_Release.hex
- Problem reproducibility:
- 100%
- Problem description:
-
- When trying to make a connection between the two devices the central device remains in the state of trying to create a connection until the attempt is canceled by the user. Expectation is to have a timeout for the connection.
- issue also reproduces when using a MR/SP device from an earlier installer (2.40.00.81) , and from a MR device as the central device in the connection.
- Steps to reproduce the issue:
-
- Flash the devices as described.
- Change ADV PHY to CODED on the peripheral.
- Change Scanning PHY to Coded on the SC device.
- Discover Devices.
- Connect to the peripheral device.
- Application will then remain in "connecting" state.