CC13x2-P2 persistent app failed to compile in debug configuration

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-1370
    • BLE Stack BLE5-2.1.0 RC5
    • BLE Stack BLE5-2.1.x
    • CC1352P-2

      Failure with SDK 4.10.00.42:

       

      IAR ELF Linker V8.50.1.245/W32 for ARM
      Copyright 2007-2020 IAR Systems AB.
      Error[Lp015]: section placement failure: overcommitted content in [0x3'73c0-0x5'5fbf]

      108'248 bytes of readonly code memory
      19'036 bytes of readonly data memory
      15'101 bytes of readwrite data memory (+ 16'384 absolute)

       

      Failure with SDK 3.30.00.80:

      Error:

      IAR ELF Linker V8.32.2.178/W32 for ARM
      Copyright 2007-2018 IAR Systems AB.
      Error[Lp014]: cannot fit "Block ROCODE" (min size 0x1'eead, alignment 0x4) into any of the ranges <[0x3'6050-0x5'5fbf]>

      1 228 bytes of readonly data memory
      14 633 bytes of readwrite data memory (+ 16 384 absolute)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2417 - CC13x2-P2 persistent app failed to ...
                ERROR
                • Last Sync Date: