IOP: Device fails to pair with Meizu Pro 7

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-1675
    • Hide
      BLE Stack BLE5-2.1.1 RC10
      BLE Stack BLE5-2.1.1
      Show
      BLE Stack BLE5-2.1.1 RC10 BLE Stack BLE5-2.1.1
    • BLE Stack BLE5-2.2.x
    • CC26X2R1

      • Git \ Installer version:
        • 3.40.00.37
      • Last successful Installer:
        • 3.30.00.01
      • Test-Bed:
        • Multi-Role/Simple Peripheral/Simple Central device 
      • Application:
        • flash a device with either one of the apps stated above
      • Problem reproducibility:
        • 95%.
      • Problem description:
        • device fails to pair with the phone either as a slave or as a master
        • This issue is true for all Agama platforms!
        • looking at the sniffer capture show a few issues:
          • public key y is missing.
          • SMP sends an unknown opcode
          • L2CAP sends payload on the wrong channel, with wrong length
      • Steps to reproduce the issue:
        • flash the device with either one of the apps.
        • form a connection with the phone.
        • as a master the pair request shows automatically, as a slave: reading characteristic 5 will initiate pairing  

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2412 - IOP: Device fails to pair with Meiz...
                SYNCHRONIZED
                • Last Sync Date: