-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-1970
-
-
-
CC1352R1
- Git \ Installer version:
- 4.10.00.42
- Last successful Installer:
- 3.40.00.48
- Test-Bed:
- CC1352R1 Multi-Sensor
- Application:
- ble5_multi_sensor_cc13x2r1_iar_FlashROM_Release_oad.bin
- ble5_bim_offchip_cc13x2r1_iar_Release_bim.hex
- Problem reproducibility:
- 100%.
- Problem description:
-
- Some of the Multi Sensor services fail to initiate when loading up.
- The issue occurs for both IAR & CCSÂ
- Steps to reproduce the issue:
-
- Flash the device and reset it.
- you'll see the issue in tera term
- Fix:
**The issue relates to the libraries for HDC2010 and OPT3001. Instead of using the libraries, the HDC2010, OPT3001 and DRV5055 were instead linked directly to a multi-sensor sample and patched in the application.