[Stability] Simple Peripheral fails to maintain more than 2 connections for more than 3H

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2061
    • Hide
      BLE Stack BLE5-2.1.2
      BLE Stack BLE5-2.1.2 RC16
      Show
      BLE Stack BLE5-2.1.2 BLE Stack BLE5-2.1.2 RC16
    • Hide
      BLE Stack BLE5-2.2.0 RC12
      BLE Stack BLE5-2.2.0
      Show
      BLE Stack BLE5-2.2.0 RC12 BLE Stack BLE5-2.2.0
    • CC26X2R1

      Problem description:

      • When trying to connect to more than 2 Simple central devices with All 1M PHYs 1 Simple peripheral the connections are not stable. (Unexpected Connections Terminated after less than 150 minutes)

      Problem reproducibility:

      • 100% - after establishing more than 2 connections (between the SP and each of the SC devices) the connection terminates before the expected time
      • Expected: 12H
      • Actual: 150min to 6H

      Steps to reproduce the issue:

      • Establish 2 or more connections between simple central devices with all 1M and one simple peripheral
      • Try to hold connection for 12 hours

      Note:

      This bug might affect the Simple Peripheral role part in the Multi-role app as well, since we encountered the same problem with Multi role app as DUT trying to hold connection with 4 Simple centrals and 4 Simple peripherals.

      Same test pass 24H with 2 connections

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2408 - [Stability] Simple Peripheral fails...
                ERROR
                • Last Sync Date: