[GATT Builder] Missing characteristics attributes (Indication, Primary/Secondary, Authentication/Authorization)

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2094
    • BLE Stack BLE5-2.1.2
    • Hide
      BLE Stack BLE5-2.2.1 RC2
      BLE Stack BLE5-2.2.1
      Show
      BLE Stack BLE5-2.2.1 RC2 BLE Stack BLE5-2.2.1

      Problem Description:

      The following is missing from the GATT builder implementation:

       

      1. INDICATION property for characteristics

      2. Option to define service as “Primary” or “Secondary”

      3. Let the user to define characteristics authentication/authorization levels. (characteristics on the peripheral DB that the peer device can access only by pairing/bonding) according to the tests we are doing on the GATT DB right now (before this tool) each characteristic has Level of authentication to access it.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2407 - [GATT Builder] Missing characterist...
                ERROR
                • Last Sync Date: