Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-3640
    • BLE Stack 3.1.0
    • CC2640R2
    • Known issue, memory limitation

      Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings.
      Suggested workaround is to perform LE Secure Connections pairing on an individual connection basis.
      This is a limitation of the board (not enough RAM).

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2402 - Number of simultaneous connections ...
                SYNCHRONIZED
                • Last Sync Date: