Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-4133
    • Hide
      BLE Stack 3.2.1
      BLE Stack 3.2.1 RC1
      Show
      BLE Stack 3.2.1 BLE Stack 3.2.1 RC1
    • BLE Stack 3.2.x

      Update: reproduced in 3.20.00.18

      Note:The bug doesn't reproduced on version:2.20.00.43

      Setup:

      DUT Chameleon BLE3 version 2.30.00.08

      Tera Term TV

       

      Description:

      1. Load simple_observer_cc2640r2lp_app_FlashROM_StackLibrary_ccs.hex to the device

      2. Connect to device with Tera Term

      3. Start discovery by push on BTN2

      4. Cancel the discovery by push on BTN2 again

       

      Problem:

      Received ERROR and need to reset the board

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2399 - Simple Observer: Cancel the discove...
                SYNCHRONIZED
                • Last Sync Date: