Enabling a specific off-chip image is not working for CC2640R2

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-4505
    • BLE Stack 3.2.2
    • CC2640R2

      Git/Installer Release Version: simplelink_cc2640r2_sdk_2_40_00_01_eng

      Platform: CC2640R2 LaunchPad

      Application: simple_peripheral_oad_offchip

      Problem Reproducibility: 100%

      Problem Description: While attempting to enable an off-chip OAD image that was sent in a previous OAD session by including the optional enable oad image command payload, OAD_INCOMPATIBLE_IMAGE is returned as the enable oad image command response.

      The test consists of 3 OAD sessions, one merged image is sent during each session. An image with an image number value of 0x02 and a modified software version is sent during the first OAD session; an image with a modified software version is sent in each of the other 2 OAD sessions. In the third OAD session, after the transfer is complete, the enable OAD image command (0x04) is sent with bytes in the following order: 0x03 (Application & Stack Merged image type), 0x02 (image number), 0xFF, 0xFE (BLE wireless tech type).

      The response to the enable OAD command is OAD_INCOMPATIBLE_IMAGE (9)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2396 - Enabling a specific off-chip image ...
                SYNCHRONIZED
                • Last Sync Date: