-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
High
-
SimpleLink CC2640R2 SDK BLE Stack
-
BLESTACK-5149
-
BLE Stack 3.3.1 RC2
-
BLE Stack 3.2.x
-
CC2640R2
Boundary Angles:
Antenna array 1: (-45) to 15, 90-135
Antenna array 2: 45 to (-15), , 90-135
Git \ Installer version: simplelink_cc2640r2_sdk_3_30_00_08
Test-Bed: RTLS
Problem reproducibility: 100%
Problem description: AOA performance are highly deviated while working with AOA_ANGLE_MODE in angles higher then 60 degrees and around 0 degress.
one can observe the deviation by looking at the graphs ans at the statistics csv at the RMS column.
The results contains results from both antenna arrays (mainly array #1)
parameters:
"aoa_run_mode": "AOA_MODE_ANGLE",
"aoa_cc2640r2":
,
"aoa_cc26x2":
cte_length=20,
cte_interval=1