-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
High
-
SimpleLink CC2640R2 SDK BLE Stack
-
BLESTACK-5152
-
BLE Stack 3.3.1 RC4
-
BLE Stack 3.2.x
-
CC2640R2
- Git \ Installer version:
- simplelink_cc2640r2_sdk_3_30_00_12_s
- Last successful Installer:
- last Q
- Test-Bed:
- Host Topology
- Test Spec description:
- Multi-Role with Cache as RAM app fails to pair with 8 devices
- Application:
- ble3_multi_role_cc2640r2_iar_FlashROM_StackLibrary-CacheAsRAM.hex
- Problem reproducibility:
- 100%.
- Problem description:
-
- The requirement for Multi-Role with Cache As RAM is connecting &pairing with 8 devices.
- When testing this App we've only managed to pair with 7 devices when working with 8 simple peripherals, or mixed topology (4x SP+ 4x SC).
- when working with 8x Simple Centrals we've only managed to pair with 6 devices.
- Steps to reproduce the issue:
-
- flash device with the specified app.
- connect 8 devices (8xSP / 8xSC / Mixed ).
- Pairing would fail with the 8th device, and the 7th device when usingĀ 8xSC.