Host test and other applications do not receive the HCI Command Complete when HCI_LE_Rand is called

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-4058
    • BLE Stack BLE5-1.1.2
    • Decided to be kept as known issue

      Git/Installer Release Version: simplelink_cc2640r2_sdk_2_20_00_49

      Application: Host test

      Problem Reproducibility: 100%

      Problem Description:

      When sending a HCI_LE_RandCmd(), the Host Test Device does not return anything. (Expected a HCI_CMD_COMPLETE).

      Steps to re-create problem:

      Program a CC2640R2F with ble5 host test. 

      Open BLE5 BTool.

      Use the MISC_GenericCommand to send a HCI_LE_RandCmd() (Opcode 0x2018, dataLen 0).

      The host test device does not give any reply.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2384 - Host test and other applications do...
                SYNCHRONIZED
                • Last Sync Date: