[Coex] BLE central connection is broken and scan fails when Wi-Fi is turned on

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2152
    • BLE Stack BLE5-2.1.2
    • BLE Stack BLE5-2.1.3
    • CC26X2R1

      Problem Description:

      1. BLE central connection is broken when Wi-Fi is turned on (Grant is de-assert during ble running traffic)
      2. When Wi-Fi is turned on the central scan fails to find devices (Grant de-assert during scan window)

       

      Steps to reproduce #1:

      1. Create BLE Connection where central is the DUT
      2. BLE start Traffic (optional)
      3. Turn on Wi-Fi

      Steps to reproduce #2:

      1. Turn on Wi-Fi

      2. Run BLE central scan

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2383 - [Coex] BLE central connection is br...
                ERROR
                • Last Sync Date: