Host test with broadcaster configuration is unresponsive

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-5222
    • BLE Stack 3.3.1
    • Hide
      BLE Stack 3.3.4 RC1
      BLE Stack 3.3.4
      Show
      BLE Stack 3.3.4 RC1 BLE Stack 3.3.4
    • CC2640R2

      Installer: simplelink_cc2640r2_sdk_3_30_00_20

      Problem description:
      When building a project with the broadcaster role configured in build_config.opt, you will get a warning: 

      Description Resource Path Location TypeDescription Resource Path Location 
      Type#10189-D null: archive symbol directory is missing from archive "C:\ti\simplelink_cc2640r2_sdk_3_30_00_20\source\ti\blestack\blelib\host\cc26xx_l2cap_xxbx.a" host_test_cc2640r2lp_app   C/C++ Problem
      

      If you try to call GAP_deviceInit() in this project it will fail. 

      Steps to reproduce:

      1. Import host test
      2. Change the gaprole configuration in build_config.opt:
      /* BLE Host Build Configurations */
      /* -DHOST_CONFIG=PERIPHERAL_CFG */
      /* -DHOST_CONFIG=CENTRAL_CFG */
       -DHOST_CONFIG=BROADCASTER_CFG 
      /* -DHOST_CONFIG=OBSERVER_CFG */
      /* -DHOST_CONFIG=PERIPHERAL_CFG+OBSERVER_CFG */
      /* -DHOST_CONFIG=CENTRAL_CFG+BROADCASTER_CFG */
      /* -DHOST_CONFIG=PERIPHERAL_CFG+CENTRAL_CFG*/
      

      3. Rebuild the stack and app projects. In the app project you will get the warning.

       

      4. Optional: Open BTool. Send a reset command followed by a GAP_deviceInit() for Broadcaster.

      The GAP_deviceInit command will fail with status 0x02 invalid parameter.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2375 - Host test with broadcaster configur...
                SYNCHRONIZED
                • Last Sync Date: