__vstore_reverse_bit variants reverse output of complex types in big endian

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-7509
    • Hide
      C7000_1.4.0.LTS
      C7000_2.1.0.LTS
      C7000_5.0.0.LTS
      C7000_3.1.0.LTS
      C7000_4.1.0.LTS
      Show
      C7000_1.4.0.LTS C7000_2.1.0.LTS C7000_5.0.0.LTS C7000_3.1.0.LTS C7000_4.1.0.LTS
    • Hide
      C7000_2.0.1.STS
      C7000_2.0.0.STS
      C7000_2.1.0.LTS*
      Show
      C7000_2.0.1.STS C7000_2.0.0.STS C7000_2.1.0.LTS*
    • default

      When using the __vstore_reverse_bit intrinsics with complex types, the real and imaginary output is reversed in big-endian mode.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2350 - __vstore_reverse_bit variants rever...
                SYNCHRONIZED
                • Last Sync Date: