Disassembler may not show sign extension of immediate values

XMLWordPrintable

    • Type: Bug
    • Resolution: Duplicate
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-6807
    • Hide
      C7000_6.x.0.LTS*
      C7000_2.1.2.LTS
      C7000_2.0.1.STS
      C7000_6.0.0.STS
      C7000_1.3.0.STS
      C7000_2.1.0.LTS
      C7000_5.0.0.LTS
      C7000_3.0.0.STS
      C7000_3.1.0.LTS
      C7000_4.0.0.STS
      C7000_4.1.0.LTS
      C7000_1.4.0.LTS
      C7000_2.0.0.STS
      Show
      C7000_6.x.0.LTS* C7000_2.1.2.LTS C7000_2.0.1.STS C7000_6.0.0.STS C7000_1.3.0.STS C7000_2.1.0.LTS C7000_5.0.0.LTS C7000_3.0.0.STS C7000_3.1.0.LTS C7000_4.0.0.STS C7000_4.1.0.LTS C7000_1.4.0.LTS C7000_2.0.0.STS
    • Hide
      C7000_2.0.1.STS
      C7000_2.0.0.STS
      C7000_2.1.0.LTS*
      Show
      C7000_2.0.1.STS C7000_2.0.0.STS C7000_2.1.0.LTS*
    • default
    • Duplicate of CODEGEN-13098. The other item has a more thorough description, so I'm favoring that one.

      The disassembler may not show sign extension of immediate values:

      For example, if the assembly is:
      ADDD .D1 SP,0xfffffff8,SP

      The disassembler will output:
      ADDD .D1 D15,0x18,D15

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2356 - Disassembler may not show sign exte...
                SYNCHRONIZED
                • Last Sync Date: