Compiler terminates abnormally with incomplete complex initialization

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-2534
    • Hide
      C7000_1.4.0.LTS
      C7000_2.1.2.LTS
      C7000_2.0.1.STS
      C7000_2.1.0.LTS
      C7000_2.0.0.STS
      C7000_3.0.0.STS
      C7000_3.1.0.LTS
      Show
      C7000_1.4.0.LTS C7000_2.1.2.LTS C7000_2.0.1.STS C7000_2.1.0.LTS C7000_2.0.0.STS C7000_3.0.0.STS C7000_3.1.0.LTS
    • Hide
      C7000_3.1.0.LTS
      C7000_4.0.0.STS
      Show
      C7000_3.1.0.LTS C7000_4.0.0.STS
    • The programmer should complete the initialization for each real and imaginary lane.

      The compiler will terminate abnormally when source code contains an incomplete complex initialization as below

      $ cat foo.c
      #include <c7x.h>
      cchar2 foo()

      { cchar2 a = (cchar2)(0); return a; }

      $ cl7x foo.c
      "foo.c", line 3: error: (OpenCL) Cannot auto-widen "signed char" into "cchar2"
      "foo.c", line 3: internal error: assertion failed at: "../../master/ANSI/opencl.c", line 1184

      1 error and 1 catastrophic error detected in the compilation of "foo.c".
      Compilation aborted.

      INTERNAL ERROR: acpia7x had an internal inconsistency and aborted
      while processing function foo file foo.c line 3

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2357 - Compiler terminates abnormally with...
                ERROR
                • Last Sync Date: