SWO Trace causes CCS to collapse after 2~3 times of manually performing start/stop data capture

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Debug and Trace
    • DBGTRC-5680
    • Hide
      EMU20_M02
      EMU20_M05
      Show
      EMU20_M02 EMU20_M05
    • EMU20_M08
    • XDS Device Support
    • N/A.
    • Continuous attempts to start and stop the SWO Trace data capture cause Code Composer Studio to collapse.

      When running a SWO Trace session, starting and stopping the capture without closing the TVT view causes CCS to close without any recourse - i.e., simply vanish. 

      This happens with the newer TI Emulators component in both CCSv10.0.0 and CCSv10.1.0 pre-release.

      This issue happens in both Windows and Linux.

      In Windows, the whole Start/Stop capture functionality seems rather unstable - at times it works, but most of the time does not seem to resume the data capture when the target is running.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2341 - SWO Trace causes CCS to collapse af...
                SYNCHRONIZED
                • Last Sync Date: