MSP432E4 - Use the NDK library with hardware acceleration

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • AWS IoT Component
    • AWSIOT-80
    • AWSIOT_4_10_00

      The NDK ships two versions of their slnetif library, one with hardware acceleration and one without. We should update to use the one with hardware acceleration. 

      This is done by changing the included library from:

      ${COM_TI_SIMPLELINK_MSP432E4_SDK_INSTALL_DIR}/source/ti/ndk/slnetif/lib/slnetifndk.aem4f

      to:

      ${COM_TI_SIMPLELINK_MSP432E4_SDK_INSTALL_DIR}/source/ti/ndk/slnetif/lib/slnetifndk_msp432e4.aem4f

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2272 - MSP432E4 - Use the NDK library with...
                SYNCHRONIZED
                • Last Sync Date: