Allow SysConfig ADCBuf channels to be completely named

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3963
    • TIDRIVERS_4_40_00
    • TIDRIVERS_5_10_00
    • Hide
      MSP432E4
      CC13x2
      CC26x2
      Show
      MSP432E4 CC13x2 CC26x2

      Previously, the ADCBuf driver SysConfig interface did not allow you to fully name the instances. Instead, the name of the ADCBuf "channels" were appended to the name of the parent ADCBuf instance.

      Users are now able to name the channel instances independent of the parent instance's name.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2229 - Allow SysConfig ADCBuf channels to ...
                SYNCHRONIZED
                • Last Sync Date: