-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Low
-
TI Device Drivers
-
TIDRIVERS-3950
-
TIDRIVERS_4_30_00
-
TIDRIVERS_5_10_00
-
All
The prototype for Display_doPrintf() is:
void Display_doPrintf(Display_Handle handle, uint8_t line, uint8_t column, char *fmt, ...);
It should be:
void Display_doPrintf(Display_Handle handle, uint8_t line, uint8_t column, const char *fmt, ...);
...in order to avoid the error: #2824-D conversion from a string literal to "char *" is deprecated. This shows up when compiling C++ code that uses this method and passing in string literals.