Create CC26X2 Temperature driver

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • TI Device Drivers
    • TIDRIVERS-3998
    • TIDRIVERS_4_30_01
    • TIDRIVERS_5_10_00
    • Hide
      CC13x2
      CC26x2
      Show
      CC13x2 CC26x2

      The Temperature driver provides services related to measuring and reacting to the current temperature of the chip and changes to it.
      The two main services provided are:

      • Getting the current temperature
      • Providing notification callbacks when the temperature changes

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2217 - Create CC26X2 Temperature driver
                SYNCHRONIZED
                • Last Sync Date: