The json example should be supported for CC13X2 and CC26X2 LaunchPads

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • TIRTOS
    • TIRTOS-1850
    • CORESDK_4_10_00
    • TIRTOS_5_10_00
    • Hide
      CC13x2
      CC26x2
      Show
      CC13x2 CC26x2

      LPRF boards were excluded from the json example due to inconsistencies in output across boards. As the json library serializes its data into a string, it inserts newlines. The inconsistencies were due to differences in the handling of newlines across different UART drivers.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2198 - The json example should be supporte...
                SYNCHRONIZED
                • Last Sync Date: