Uploaded image for project: 'Embedded Software & Tools'
  1. Embedded Software & Tools
  2. EXT_EP-9678

(Linux) Any attempt to remove a single search path removes all entries

    XMLWordPrintable

    Details

    • Type: Bug
    • Status: Fixed
    • Priority: Medium
    • Resolution: Fixed
    • Product:
      Code Composer Studio IDE
    • Internal ID:
      CCSIDE-3790
    • Found In Release:
      Hide
      CCS 9.2.0
      CCS_10.0.0
      CCS_9.3.0
      Show
      CCS 9.2.0 CCS_10.0.0 CCS_9.3.0
    • Fix In Release:
      CCS_10.2.0
    • Affected Platform/Device:
      Generic
    • Workaround:
      In project Properties dialog, click "Show advanced settings", then go to "C/C++ Build > Settings" and use that to edit the build options.
    • Release Notes:
      Hide
      When trying to remove a project include search path (compiler) or library search path (linker), the action actually removes all paths in the dialog box. 

      This happens in various versions of Linux (Ubuntu 16.04, 18.04, Mint) and with CCSv9.2.0, 9.3.0 and 10.0.0. CCSv9.1.0 and prior work well. 
      Show
      When trying to remove a project include search path (compiler) or library search path (linker), the action actually removes all paths in the dialog box.  This happens in various versions of Linux (Ubuntu 16.04, 18.04, Mint) and with CCSv9.2.0, 9.3.0 and 10.0.0. CCSv9.1.0 and prior work well. 

      Description

      When trying to remove a project include search path (compiler) or library search path (linker), the action actually removes all paths in the dialog box. 

      This happens in various versions of Linux (Ubuntu 16.04, 18.04, Mint) and with CCSv9.2.0, 9.3.0 and 10.0.0. CCSv9.1.0 and prior work well. 

        Attachments

          Activity

            People

            Assignee:
            syncuser TI User
            Reporter:
            syncuser TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Dates

              Created:
              Updated:
              Resolved: