Assembly tools manual mixes up RAM and ROM model description

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-7117
    • ARM_18.12.4.LTS
    • Hide
      MSP430_20.2.0.LTS
      ARM_20.2.0.LTS
      C2000_20.2.0.LTS
      Show
      MSP430_20.2.0.LTS ARM_20.2.0.LTS C2000_20.2.0.LTS
    • default

      This error appears in SPNU118X, section 3.3.2.3. The second and third bullets (which start with a dot) should swap places. The sub-bullets (which start with a dash) should remain unchanged.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2117 - Assembly tools manual mixes up RAM ...
                SYNCHRONIZED
                • Last Sync Date: