Uploaded image for project: 'Embedded Software & Tools'
  1. Embedded Software & Tools
  2. EXT_EP-9614

CCS crashes when attempting to restore a breakpoint with a register trigger type not supported on the device

    XMLWordPrintable

    Details

    • Type: Bug
    • Status: Fixed
    • Priority: Medium
    • Resolution: Fixed
    • Product:
      Code Composer Studio Debugger
    • Internal ID:
      CCBT-2591
    • Found In Release:
      CCS_9.3.0
    • Fix In Release:
      CCS_10.1.0
    • Affected Platform/Device:
      Generic
    • Workaround:
      Disable/remove the the breakpoint with the unsupported trigger type prior to terminating the debug session.

      Description

      CCS crashes when attempting to restore a breakpoint with a trigger type not supported on the device. 

      For example, some devices support a trigger type of "Register Write" while others do not. If the debugger tries to apply an existing watchpoint/breakpoint with a trigger type of "Register Write" for a device that does not support it, the debugger crashes.

        Attachments

          Activity

            People

            Assignee:
            syncuser TI User
            Reporter:
            syncuser TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Dates

              Created:
              Updated:
              Resolved: