Customer SA0ADV code crashes parser

XMLWordPrintable

    • Type: Bug
    • Resolution: Cannot Reproduce
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-6705
    • C7000_1.3.0.STS
    • C7000_1.4.0.LTS*
    • default
    • Incidentally fixed by commit b19c0b6d51c

      The following customer code crashes the parser.

      #include <c7x.h>

      short32 foo(short32 vOut, short32 *pOut)

      { __SA0ADV(short32, pOut) = __deal_stride2(vOut); }

      % cl7x -mv7100 t.cpp
      "t.cpp", line 5: error: expression must be a modifiable lvalue
      "t.cpp", line 5: internal error: assertion failed: check_cl_lvalue_expr: bad expr (../../master/ANSI/opencl.c, line 2087)

      1 error and 1 catastrophic error detected in the compilation of "t.cpp".
      Compilation aborted.

      INTERNAL ERROR: acpia7x had an internal inconsistency and aborted
      while processing function foo file t.cpp line 5

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2112 - Customer SA0ADV code crashes parser
                SYNCHRONIZED
                • Last Sync Date: