SDK installation using CCS REX results in some utilities being in incorrect format

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Resource Explorer
    • REX-2881
    • CCS_9.3.0
    • REX_4.1.2
    • Generic
    • Download and install SDK from TI web site.
    • When SimpleLink SDK is installed using CCS REX, some utilities (such as lib_search.exe, frontier.exe, etc) are not in Windows file format. Hence pre-build or post-build steps in projects that use them may fail.

      When SimpleLink SDK is installed using CCS REX, some utilities (such as lib_search.exe, frontier.exe, etc) are not in Windows file format. Hence pre-build or post-build steps in projects that use them may fail.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2104 - SDK installation using CCS REX resu...
                SYNCHRONIZED
                • Last Sync Date: