(Linux) misconfigured permissions after install

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Composer Studio
    • CCDSK-3729
    • CCS_9.2.0
    • CCS_10.0.0
    • Generic
    • Hide
      The workaround (and suggestion to be appended to the installer) is to go to the ccs start directory and run the following:

      sudo chmod --recursive g+rwX,o+rX *
      Show
      The workaround (and suggestion to be appended to the installer) is to go to the ccs start directory and run the following: sudo chmod --recursive g+rwX,o+rX *

      (Linux) misconfigured permissions after install

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2044 - (Linux) misconfigured permissions a...
                SYNCHRONIZED
                • Last Sync Date: