64-bit to 32-bit assignment with predecrement causes compiler crash with INTERNAL ERROR: no match for ASG

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-6666
    • Hide
      C2000_18.1.0.LTS
      C2000_18.12.0.LTS
      C2000_20.2.0.LTS
      Show
      C2000_18.1.0.LTS C2000_18.12.0.LTS C2000_20.2.0.LTS
    • Hide
      C2000_18.12.5.LTS
      C2000_18.1.8.LTS
      C2000_20.2.0.LTS
      Show
      C2000_18.12.5.LTS C2000_18.1.8.LTS C2000_20.2.0.LTS
    • default
    • The problem is specific to a downcounting loop. If I replace the nearby "for" line with the commented-out up-counting version, there is no error.
    • An assignment of a 64-bit value to a 32-bit-element array, inside a loop that counts down by 1, may cause the compiler to crash with an internal error message.

      64-bit to 32-bit assignment with predecrement causes compiler crash with INTERNAL ERROR: no match for ASG

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2015 - 64-bit to 32-bit assignment with pr...
                SYNCHRONIZED
                • Last Sync Date: