Compiler incorrectly optimizes volatile_long &= <constant>

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-6399
    • Hide
      C2000_18.1.0.LTS
       C2000_18.12.0.LTS
      Show
      C2000_18.1.0.LTS  C2000_18.12.0.LTS
    • Hide
      C2000_18.12.3.LTS
       C2000_18.1.7.LTS
      Show
      C2000_18.12.3.LTS  C2000_18.1.7.LTS
    • C2000 does not have 32-bit bitwise (AND, OR, XOR) instructions, so 32-bit bitwise operations must be done with two 16-bit bitwis...

      Compiler incorrectly optimizes volatile_long &= <constant>

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1903 - Compiler incorrectly optimizes vola...
                SYNCHRONIZED
                • Last Sync Date: